Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6691-6720 of 12739 reference designs
Filter values
Onsemi FL7930 | Demoboard RD-574, Rev. 1.0
Power Factor Correction
|
V
in
90-300 V
|
fsw
600 kHz
|
Output
48 V / 0.6 A
Onsemi FL7930C, Rev. 1.0.3
Flyback Converter
|
V
in
80-310 V
|
fsw
250-350 kHz
|
Outputs
50 V / 2 A, 62 V / 1.4 A
Onsemi FNA21012A | Demoboard RD-411, Rev. 1.0
Flyback Converter
|
V
in
220-380 V
|
Output
540 V / 2 A
Onsemi FNB41560 | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
Onsemi FSL116LR, Rev. 1.0.1
Flyback Converter
|
V
in
85-600 V
|
fsw
45.5-54.5 kHz
|
Outputs
5 V / 1 A, 12 V / 0.4 A
Onsemi FSL126HR, Rev. 1.0.0
Other Topology
|
fsw
90-110 kHz
Onsemi FSL137MRIN, Rev. 1.0.3
Flyback Converter
|
V
in
60-600 V
|
fsw
61-73 kHz
|
Outputs
5.25 V / 0.15 A, 13.65 V / 0.45 A, 15.75 V / 0.15 A
Onsemi FSL138MRT, Rev. 1.0.0
Other Topology
|
fsw
61-73 kHz
Onsemi FSL138MRT, Rev. 1.0.0
Flyback Converter
|
V
in
80-310 V
|
fsw
61-73 kHz
|
Outputs
50 V / 2 A, 62 V / 1.4 A
Onsemi FSL206MR, Rev. 1.0.5
Positive to Negative Converter
|
V
in
90-265 V
|
fsw
61-73 kHz
Onsemi FSL336 | Demoboard EVBUM2784/D, Rev. 0.9
Power Factor Correction
|
V
in
90-264 V
|
Output
405 V / 32 A
Onsemi FSL336LR, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
|
fsw
45-55 kHz
|
Outputs
15 V / 0.45 A, 3.3 V / 0.1 A
Onsemi FSL336LRN, Rev. 1.1
Buck Converter
|
V
in
85-265 V
|
Outputs
15 V / 0.45 A, 3.3 V / 0.1 A
Onsemi FSL336LRN, Rev. 1.1
Buck Converter
|
V
in
176-264 V
|
Output
84 V / 36 A
Onsemi FSL518APG | Demoboard EVBUM2652/D, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 0.66 A
Onsemi FSL538APG | Demoboard EVBUM2651/D, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Outputs
15 V / 0.15 A, 12 V / 1 A
Onsemi FSL538HPG | Demoboard EVBUM2650/D, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Outputs
5 V / 0.5 A, 12 V / 1 A
Onsemi FUSB15101 | Demoboard EVBUM2818/D
USB
Onsemi FUSB15101 | Demoboard EVBUM2819/D, Rev. 1
USB
Onsemi FUSB15201 | Demoboard FUSB15201DUAL60WGEVB
USB
Onsemi FUSB252UMX | Demoboard ONSEC-18-025, Rev. 2.7
Other Topology
Onsemi FUSB2805 | Demoboard Si-MB4002A, Rev. A00
USB
|
V
in
1.2-3.3 V
|
Output
3.3 V
Onsemi FUSB3307 | Demoboard FUSB3307MPX-PPS-GEVB
USB
|
V
in
4.5-32 V
|
Output
21 V
Onsemi FUSB3307 | Demoboard FUSB3307MX-PPS-GEVB EVBUM2710/D, Rev. 5
USB
|
V
in
4.5-32 V
|
Output
21 V
Onsemi LC717A | Demoboard LC717A30ADGEVB, Rev. 0917
Other Topology
Onsemi LC717A00AR | Demoboard TS-GEVB
Other Topology
Onsemi LC717A10AR | Demoboard STR-SENSORS-GEVK, Rev. 1
Other Topology
Onsemi LC717BASEGEVB | Demoboard LC717BASEGEVB, Rev. 0917
Other Topology
Onsemi LV5011MD, Rev. 2.3
Buck-Boost Converter
|
V
in
120 V
|
fsw
55-85 kHz
Onsemi LV5011MD, Rev. 2.3
Buck-Boost Converter
|
V
in
108-132 V
|
fsw
55-85 kHz
|
Output
12 V / 0.33 A
previous
1
...
222
223
224
225
226
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes