| Topology | Power Factor Correction |
| Input voltage | 110-230 V |
| IC revision | 1 |
This reference design gives basic information about a highswitching frequency and high efficiency AC/DC power supplyreference design that provides 110 V AC (230 V AC) to 48 VDCoutput conversion. The power supply implements current modecontrol technique with enhanced load transient response. Furthermore,this design includes a fixed frequency, Continuous Conduction Mode(CCM) Power Factor Correction (PFC) control technique designed todrive the bridgeless Totem Pole PFC (TPFC) topology. The GaNswitches on the primary side enable high operating frequency whilesynchronous rectification on the secondary side maximize efficiency.This reference design provides brief information about controllers’implementation into design, their interconnections and cooperation.For more comprehensive information please refer to datasheets ofindividual parts that have been used. Please use links in literaturesection to get detail technical information about NCP1681,NCP13994, NCP4306, NCP4307, NCP1343, NCV8730, NCP718,NCP431 circuits.The NCP13994 is a high−performance current mode LLC controllerfor half bridge resonant converters. This controller implements 700 Vgate drivers, simplifying layout and reducing external componentcount. The controller is capable to drive high switching frequency andhigh−power application as well as standard low power consumerapplications. In applications where a PFC front stage is needed, theNCP13994 features an output that can be used to drive the PFCcontroller. This feature together with quiet skip mode techniquefurther improves light load efficiency of the whole application. Thecontroller provides a suite of protection features allowing safe powersupply operation in any application.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | To | κ (W/(m*K)) | Reinforced | Color | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (mΩ) | Ø Cable max. (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | Z @ 1 GHz (Ω) | H (mm) | L (mH) | VR (mV) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch | n | IR (mA) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | LS (µH) | ∫Udt (µVs) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 560050320007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 2.2 Ω | ±1% | 0.33 | 100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.38 | – | 0.6 | – | 850 | – | – | 2 | 1.25 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | ||
![]() | 742792011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 20 | 1000 MHz | 3000 | 0.025 | High Current | 2 | 19 | 0.9 | – | – | – | – | 2 | 1.2 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | 0805 | – | – | ||
![]() | 74279220601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 600 | 551 | 108 MHz | 2100 | 0.08 | High Current | 2.1 | 103 | 0.9 | – | – | – | – | 2 | 1.2 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | ||
![]() | 74270033 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-AFB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.75 | 9.5 | – | – | – | – | – | – | – | – | – | – | 4.4 | 47 | 68 | – | – | – | – | – | – | – | – | – | – | – | – | 3 W 800 | 9.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7448251201 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.009 | – | 12 | – | 35 | 1 | 250000 | 1500 | MnZn | 31 | 22 | THT | – | – | – | – | – | – | 40042670 | – | – | – | – | – | – | – | – | 12000 | – | – | – | – | XL | – | – | ||
![]() | 820443211E | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16.5 | – | – | – | – | – | – | – | – | – | – | – | – | 20.5 | – | – | – | – | 16.5 | 4.8 | THT | 320 | 418 | 510 | 6000 | 190 | 0.6 | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 mm | – | – | ||
![]() | 890334024003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | Across the mains | – | – | – | 330 nF | X2 | 260 | 0.1 | 30 GΩ | 12.5 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 | – | 310000 | – | – | 15 | 8.5 | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 12.5 mm | – | – | ||
![]() | 890334026034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | Across the mains | – | – | – | 2.2 µF | X2 | 170 | 0.1 | 4.55 GΩ | 22.5 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | 310000 | – | – | 26 | 15 | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 22.5 mm | – | – | ||
![]() | 890334027025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | Across the mains | – | – | – | 3.3 µF | X2 | 130 | 0.1 | 3.03 GΩ | 27.5 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 29 | – | 310000 | – | – | 31 | 15.5 | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 27.5 mm | – | – | ||
![]() | 7447076 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.045 | – | 6.1 | – | – | 0.15 | – | – | – | 27.5 | 13.6 | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 744150 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SI Leaded Toroidal Storage Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.2 | – | 4 | 25 | – | – | – | – | – | – | – | – | – | – | – | – | 28.5 | – | – | – | – | – | – | – | – | 0.015 | – | 10.3 | – | 12 | 0.026 | – | – | – | 28.5 | 14.5 | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 760871135 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-UOST Universal Offline Standard Transformers | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13.5 | 1.25 | – | 4200 | – | 25.81 | 16.6 | SMT | – | – | – | – | – | – | – | 85 - 265 V (AC) | 12 | 0.55 | 12 | 0.55 | 14 | 60-150 | 136 : 13 : 13 : 15 | – | 2920 | 92 | 92 | 400 | EE16/8/5 | 53 | – | |
![]() | 749251100 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CST Current Sense Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | 5.33 | 2 | 80000 | 500 | – | 7.7 | 6.9 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1:100 | – | 0.75 | 5500 | – | – | EE5 | – | 50 | |
![]() | 860020574010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 150 µF | – | – | – | – | 3.5 | Ammopack | – | – | – | – | – | – | – | – | – | – | 2000 | 215 | 52.5 | 12 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 35000 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860021375011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | – | – | 5 | Ammopack | – | – | – | – | – | – | – | – | – | – | 2000 | 104 | 120 | 15 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 400000 | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860130473003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 2.5 | Ammopack | – | – | – | – | – | – | – | – | – | – | 1000 | 110 | 11.75 | 13 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860080780026 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 680 µF | – | – | – | – | 7.5 | Ammopack | – | – | – | – | – | – | – | – | – | – | 5000 | 2600 | 428.4 | 8 | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 63000 | – | – | 31.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860040774002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 3.5 | Ammopack | – | – | – | – | – | – | – | – | – | – | 7000 | 360 | 29.61 | 9 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 63000 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 870025575009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTG5 Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | 330 µF | – | – | – | – | 5 | Ammopack | – | – | – | – | – | – | – | – | – | – | 2000 | 4900 | 1650 | 8 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 12.5 | – | Radial THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 861141483007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 10 | Tray | – | – | – | – | – | – | – | – | – | – | 3000 | 1000 | 943.93 | 20 | 22 | 640 | – | – | – | – | – | – | – | – | – | – | – | – | – | 450000 | – | – | 51 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22.0 x 50.0 | – | – | ||
![]() | 691102710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | – | – | – | – | – | 3 | Wire Protector | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | 5 | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 17.5 | – | 10 | – | – | – | – | 15 | – | THT | – | – | – | – | – | – | 40022612 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 691210910002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | – | – | – | – | – | 2 | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | 2.54 | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 6 | – | – | – | – | – | – | 5.48 | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 970200365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | 6 | M3 | – | – | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Polyamide | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971200365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | 6 | M3 | – | – | M3 | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Polyamide | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 691137710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | – | – | – | – | 2 | Wire Protector | PCB | No | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | 5 | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 24 | – | 11.5 | – | – | – | – | 10 | – | THT | – | – | – | – | – | – | 40021397 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 40006005 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TGF Thermal Gap Filler Pad | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | No | Grey | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 200 | 400 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 760800102 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TORPFC Toroidal PFC Chokes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.5 | – | – | – | – | 60 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20800 | 0.055 | – | 9.8 | – | 54.5 | 0.51 | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | 700 - 85 | – | – | – | – | – | – | – | – | – | – | – | – | T43 | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | To | κ (W/(m*K)) | Reinforced | Color | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (mΩ) | Ø Cable max. (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | Z @ 1 GHz (Ω) | H (mm) | L (mH) | VR (mV) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch | n | IR (mA) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | LS (µH) | ∫Udt (µVs) | Samples |
|---|