Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3211-3240 of 12307 reference designs
Filter values
Diodes Incorporated AP5726, Rev. 3-2
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1000-1400 kHz
Diodes Incorporated AP5727, Rev. 2-2
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1000-1400 kHz
|
Output
30 V
Diodes Incorporated AP61100 | Demoboard AP61100Z6-EVM
Buck Converter
|
V
in
2.3-5.5 V
|
Output
5.5 V / 1 A
Diodes Incorporated AP61100 | Demoboard AP61100Z6-EVM, Rev. 3-2
Buck Converter
|
V
in
2.3-5.5 V
|
Output
3.6 V / 1 A
Diodes Incorporated AP61100QZ6
Buck Converter
|
V
in
2.3-5.5 V
|
Output
1 A
Diodes Incorporated AP61100Z6 | Demoboard AP61100Z6-EVM, Rev. 1
Buck Converter
|
V
in
2.3-5.5 V
Diodes Incorporated AP61102 | Demoboard AP61102Z6-EVM, Rev. November 2020
Buck Converter
|
V
in
2.3-5.5 V
|
Output
5.5 V / 1 A
Diodes Incorporated AP61108 | Demoboard AP61108-CJ6-EVM, Rev. 1.0
Buck Converter
Diodes Incorporated AP61202 | Demoboard AP61202Z6-EVM, Rev. 1
Buck Converter
|
V
in
2.3-5.5 V
|
Output
3.6 V / 1 A
Diodes Incorporated AP61300 | Demoboard AP61300 Z6-EVM, Rev. January 2021
Buck Converter
|
V
in
2.3-5.5 V
|
Output
3 A
Diodes Incorporated AP61300Q | Demoboard Z6-EVM, Rev. January 2021
Buck Converter
|
V
in
2.3-5.5 V
|
Output
3 A
Diodes Incorporated AP61302 | Demoboard Z6-EVM, Rev. January 2021
Buck Converter
|
V
in
2.3-5.5 V
|
Output
5 V / 3 A
Diodes Incorporated AP61302Q | Demoboard Z6-EVM, Rev. January 2021
Buck Converter
|
V
in
2.3-5.5 V
|
Output
5 V / 3 A
Diodes Incorporated AP61402 | Demoboard AP61402-EVM, Rev. 1
Buck Converter
Diodes Incorporated AP61406 | Demoboard AP61406EVM, Rev. 1
Buck Converter
Diodes Incorporated AP61606 | Demoboard AP61606EVM, Rev. 1
Buck Converter
Diodes Incorporated AP62150 | Demoboard AP62150WU-EVM, Rev. 1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 1.5 A
Diodes Incorporated AP62200 | Demoboard AP62200Z6-EVM
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 2 A
Diodes Incorporated AP62200 | Demoboard A62201WU-EVM, Rev. 1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 2 A
Diodes Incorporated AP62200 | Demoboard AP62200/201WU-EVM, Rev. 1.1
Buck Converter
|
V
in
4.2-18 V
|
Output
5 V / 2 A
Diodes Incorporated AP62200 | Demoboard AP62200WU-EVM, Rev. 2.1
Buck Converter
|
V
in
4.2-18 V
|
Output
5 V / 2 A
Diodes Incorporated AP62200 | Demoboard AP62200Z6-EVM, Rev. May 2020
Buck Converter
|
V
in
4.2-18 V
|
Output
5 V / 2 A
Diodes Incorporated AP62200T | Demoboard AP62200TZ6-EVM, Rev. May 2020
Buck Converter
|
V
in
4.2-18 V
|
Output
5 V / 2 A
Diodes Incorporated AP62200TWU-7 | Demoboard AP62200TWU-EVM, Rev. Rev 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 2 A
Diodes Incorporated AP62200WU-7 | Demoboard AP62200WU-EVM, Rev. Rev 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 2 A
Diodes Incorporated AP62200WU-7 | Demoboard AP62201WU-EVM, Rev. Rev 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 2 A
Diodes Incorporated AP62201 | Demoboard AP62x0xWU-EVM, Rev. 2.1
Buck Converter
|
Output
5 V
Diodes Incorporated AP62201 | Demoboard AP62201Z6-EVM, Rev. May 2020
Buck Converter
|
V
in
4.2-18 V
|
Output
5 V / 2 A
Diodes Incorporated AP6220x | Demoboard AP62200/201/200TWU-EVM, Rev. 1.0
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 2 A
Diodes Incorporated AP62250 | Demoboard AP62250WU-EVM, Rev. 1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 2.5 A
previous
1
...
106
107
108
109
110
...
411
next
Cart
Your cart is empty.
Get samples and quotes