Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12031-12060 of 12734 reference designs
Filter values
Texas Instruments TPS92510, Rev. A
Buck Converter
|
V
in
43-53 V
|
fsw
100-2500 kHz
|
Output
36 V / 0.74 A
Texas Instruments TPS92510, Rev. A
Buck Converter
|
V
in
48 V
|
fsw
100-2500 kHz
|
Output
34 V / 1 A
Texas Instruments TPS92512 | Demoboard PMP10222, Rev. B
Buck Converter
|
V
in
30-40 V
|
fsw
100-2000 kHz
|
Output
16 V / 0.9 A
Texas Instruments TPS92513HV | Demoboard TIDA-01096
Buck Converter
|
V
in
35-42 V
|
Output
34 V / 0.7 A
Texas Instruments TPS92515 | Demoboard TPS92515HVEVM-749, Rev. 1
Buck Converter
|
V
in
0-65 V
|
Output
65 V / 2 A
Texas Instruments TPS92515HV | Demoboard TIDA-01081, Rev. E2
Buck Converter
|
V
in
38-49 V
|
fsw
50-2000 kHz
|
Output
24 V / 2.4 A
Texas Instruments TPS92515HV-Q1 | Demoboard TIDA-01520, Rev. B
Buck Converter
|
V
in
18-45 V
|
fsw
50-2000 kHz
|
Outputs
24 V / 1 A, 24 V / 1 A
Texas Instruments TPS92518 | Demoboard TPS92518EVM Dual Buck Controller Evaluation Module, Rev. C
Buck Converter
|
V
in
6-65 V
|
fsw
1-2000 kHz
|
Output
1.65 A
Texas Instruments TPS92518QPWPRQ1, Rev. B
Buck Converter
|
V
in
6.5-65 V
|
fsw
1-2000 kHz
|
Output
1.65 A
Texas Instruments TPS92520-Q1 | Demoboard TIDA-050030, Rev. E2
Buck Converter
|
V
in
18-55 V
|
fsw
100-2200 kHz
|
Output
24 V / 1 A
Texas Instruments TPS92530-Q1 | Demoboard TPS92530EVM, Rev. 001
Buck Converter
|
V
in
6-65 V
|
Output
2 A
Texas Instruments TPS92561 | Demoboard TIDA-01081, Rev. E2
Boost Converter
|
V
in
7.1-36 V
|
fsw
50-1500 kHz
|
Output
49 V / 1.8 A
Texas Instruments TPS92601A-Q1, Rev. D
Boost Converter
|
fsw
100-600 kHz
Texas Instruments TPS92601-Q1, Rev. D
Boost Converter
|
fsw
100-600 kHz
Texas Instruments TPS92602A-Q1, Rev. D
Boost Converter
|
fsw
100-600 kHz
Texas Instruments TPS92602-Q1 | Demoboard TPS92602EVM
Boost Converter
|
V
in
5.86-40 V
|
Output
75 V / 1 A
Texas Instruments TPS92602-Q1, Rev. D
Boost Converter
|
V
in
6-16 V
|
fsw
100-600 kHz
|
Outputs
13.2 V / 1 A, 30 V / 1 A
Texas Instruments TPS92602-Q1, Rev. D
Boost Converter
|
V
in
5-40 V
|
fsw
100-600 kHz
|
Output
75 V / 1 A
Texas Instruments TPS92641PWPR | Demoboard TIDA-01095, Rev. 001
Buck Converter
|
V
in
36-60 V
|
Output
33 V
Texas Instruments TPS92643-Q1 | Demoboard TPS92643EVM-204, Rev. B
Buck Converter
|
V
in
5.5-40 V
|
fsw
100-2200 kHz
|
Output
32 V / 2.5 A
Texas Instruments TPS92682-Q1 | Demoboard TPS92682EVM-070, Rev. A
Buck-Boost Converter
|
V
in
6-20 V
|
Output
3.2 V / 0.55 A
Texas Instruments TPS929240-Q1 | Demoboard TPS929240EVM
Other Topology
Texas Instruments TPSI3050Q1 | Demoboard TPSI3050Q1EVM
Other Topology
|
V
in
5-48 V
|
Output
500 V / 4 A
Texas Instruments TPSI3052-Q1 | Demoboard TPSI3052Q1EVM
Other Topology
Texas Instruments TPSI31P1-Q1 | Demoboard TPSI31PXQ1EVM, Rev. B
Battery Management System
|
V
in
800 V
Texas Instruments TPSM365R15 | Demoboard TPSM365R15EVM, Rev. 1
Buck Converter
|
V
in
3-36 V
|
Output
12 V / 0.15 A
Texas Instruments TPSM365R15F | Demoboard TPSM365R15FEVM, Rev. 1
Buck Converter
|
V
in
3-36 V
|
Output
12 V / 0.15 A
Texas Instruments TPSM64406 | Demoboard TPSM64406EVM, Rev. 1
Buck Converter
|
V
in
6.3-36 V
|
Outputs
5 V / 3 A, 3.3 V / 3 A
Texas Instruments TPSM81033 | Demoboard TPSM81033EVM-035, Rev. A
Boost Converter
Texas Instruments TPSM83100 | Demoboard TPSM83100EVM
Buck-Boost Converter
|
V
in
1.6-5.5 V
|
Output
5.5 V / 3 A
previous
1
...
400
401
402
403
404
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes