Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4111-4140 of 12775 reference designs
Filter values
Infineon Technologies ICE2QS03G, Rev. AN_201702_PL52_014 Rev 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
55-110 kHz
|
Output
5 V / 3 A
Infineon Technologies ICE2QS03G | Demoboard AN_201701_PL52_007, Rev. Rev 1.0
Flyback Converter
|
V
in
90-265 V
|
fsw
25-60 kHz
|
Output
19 V / 2.1 A
Infineon Technologies ICE3AR10080JZ, Rev. 2.2a
Other Topology
Infineon Technologies ICE3AR1080, Rev. 2.0
Flyback Converter
|
V
in
85-265 V
|
fsw
87-113 kHz
|
Output
12 V / 2.83 A
Infineon Technologies ICE3AR1080JG, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
fsw
87-113 kHz
|
Output
12 V / 2.33 A
Infineon Technologies ICE3AR1080JG | Demoboard AN-DEMO-3AR1080JG, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
Output
12 V / 2.33 A
Infineon Technologies ICE3AR1080VJZ | Demoboard AN-EVAL ICE3AR1080VJZ, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2.83 A
Infineon Technologies ICE3AR1080VJZ, Rev. 2.0
Other Topology
|
fsw
87-113 kHz
Infineon Technologies ICE3AR1580VJZ | Demoboard AN-EVAL ICE3AR1580VJZ, Rev. 1.2
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2.33 A
Infineon Technologies ICE3AR2280JG, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
Output
12 V / 1.5 A
Infineon Technologies ICE3AR2280JG | Demoboard AN-DEMO-3AR2280JG, Rev. 2.0
Flyback Converter
|
V
in
85-282 V
|
Output
12 V / 1.5 A
Infineon Technologies ICE3AR2280VJZ | Demoboard AN-EVAL ICE3AR2280VJZ, Rev. 1.2
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 4 A
Infineon Technologies ICE3AR2280VJZ, Rev. 1.2
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 4 A
Infineon Technologies ICE3AR4780CJZ | Demoboard AN-EVAL-3AR4780CJZ, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
Output
5 V / 2.4 A
Infineon Technologies ICE3AR4780JG, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
fsw
87-108 kHz
|
Output
12 V / 1 A
Infineon Technologies ICE3AR4780JG | Demoboard AN-DEMO-3AR4780JG, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
Output
12 V / 1 A
Infineon Technologies ICE3AR4780VJZ, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
fsw
87-113 kHz
|
Output
5 V / 2.4 A
Infineon Technologies ICE3B0365JG, Rev. 1
Other Topology
Infineon Technologies ICE3B0365JG, Rev. 1m
Other Topology
Infineon Technologies ICE3BR4765JG, Rev. 0.1
Flyback Converter
|
V
in
85-265 V
|
Output
6 V / 0.5 A
Infineon Technologies ICE3PCS01G | Demoboard EVAL_2KW_48V_CHAR_P7, Rev. 1.0
Power Factor Correction
|
V
in
90-265 V
Infineon Technologies ICE3PCS01G | Demoboard EVAL_2.5KW_CCM_4PIN, Rev. 1.2
Power Factor Correction
|
V
in
85-265 V
|
fsw
40-250 kHz
|
Output
400 V / 6.25 A
Infineon Technologies ICE3PCS01GXUMA1 | Demoboard EVAL_2500W_PFC_GAN_ A, Rev. 1.1
Power Factor Correction
|
fsw
21-100 kHz
Infineon Technologies ICE3PCS01GXUMA1 | Demoboard AN_201702_PL52_011, Rev. 1.1
Power Factor Correction
Infineon Technologies ICE3RBR0665JG | Demoboard AN-DEMO-3RBR0665JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR0665JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
54.5-70.2 kHz
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR0665JZ, Rev. 2.0
Forward Converter
|
V
in
85-265 V
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR1765JG | Demoboard AN-DEMO-3RBR1765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1.67 A
Infineon Technologies ICE3RBR1765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1.67 A
Infineon Technologies ICE3RBR4765JG | Demoboard AN-DEMO-3RBR4765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.83 A
previous
1
...
136
137
138
139
140
...
426
next
Cart
Your cart is empty.
Get samples and quotes