Design Kits, Evaluation Boards & more from Würth Elektronik

There are no results for the search terms you have entered. Please change your search criteria.

EMC Components

WE-SHC Seamless Shielding Cabinets
Order Code 367001
L 8.7 to 48.9 mm |W 6.3 to 44.9 mm |H 2 to 5.3 mm |Core Material Steel
WE-SECF SMT EMI Contact Finger
Order Code 331001
Size 0148, 0315, 0320, 0453, 0557, 0610, 0825, 1440, 1562, 1613, 1670, 1730, 1735, 2140, 2240 |L 2.7 to 7.15 mm |W 1.5 to 3 mm |H 1.5 to 13 mm
PCB Grounding Contacts
Order Code 331002
L 3 to 10 mm |W 2 to 10 mm |H 2.5 to 15 mm |RS 0.1 Ω/ square
WE-SHC Shielding Cabinets Assortment
Order Code 361999
L 3.1 to 43.97 mm |W 3.1 to 43.97 mm |H 0.89 to 9.55 mm |Base Material Brass to Steel
WE-AFB EMI Suppression Axial Ferrite Bead
Order Code 742700
Ø Cable max. 3.3 to 11 mm |Ø OD 9.5 to 19 mm |Ø ID 3.55 to 11.5 mm |L 9.5 to 50.8 mm
WE-TOF EMI Suppression Toroidal Ferrite
Order Code 742701
Ø Cable max. 3 to 26.9 mm |L 4.3 to 20 mm |Ø ID 3.3 to 27.4 mm |Material 4 W 620
WE-Star Snap Ferrites
Order Code 742711
Ø Cable max. 5 to 27 mm |L 20 to 56.2 mm |W 16 to 55 mm |H 13 to 44 mm
WE-FLAT Flat Ferrite Core
Order Code 742722
Ø Cable max. 10.7 to 52 mm |Z @ 25 MHz 1 turn 13 to 107 Ω |Z @ 100 MHz 1 turn 33 to 174 Ω
WE-CBF SMT Ferrites
Order Code 742790
Size 0402, 0603, 0805 |Zmax 20 to 4500 Ω |RDC max. 0.025 to 1 Ω |Type Wide Band to High Current
WE-CBF/WE-PBF/WE-CMS/WE-SUKW Ferrites
Order Code 742791
Size 1206, 1812, 4030, 7847, 8530, 9056 |Z @ 100 MHz 31 to 1000 Ω |Z @ 1 GHz 60 to 395 Ω |RDC max. 0.6 mΩ to 0.45 Ω
WE-MPSB / WE-PBF / WE-SUKW / WE-CMS
Order Code 742793
Z @ 100 MHz 8 to 600 Ω |Z @ 1 GHz 24 to 395 Ω |IR 2 34 to 38 A
WE-CBF HF SMT Ferrites
Order Code 742841
IR 50 to 600 mA |Zmax 15 to 4500 Ω |RDC max. 0.05 to 1.8 Ω |Type two to High Current
WE-CNSW Common Mode Data Line Chokes
Order Code 744230
Winding Style bifiliar |IR 200 to 2000 mA |RDC max. 0.05 to 2.65 Ω |VR 20 to 60 V
WE-LF Common Mode Power Line Chokes
Order Code 744630
L1 0.4 to 50 mH |IR 0.3 to 6 A |RDC max. 0.02 to 2.6 Ω
WE-FI Toroidal Line Chokes
Order Code 744705
L 10 to 860 µH |RDC max. 0.01 to 0.45 Ω |IR 0.9 to 8 A
WE-SD Rod Core Inductors
Order Code 744713
L1 10 µH |IR 15 A |RDC 1 5.7 mΩ
SMT Common Mode Filters for Data Line Chokes
Order Code 744725
L 1 µH to 100 mH |IR 150 mA to 10 A |Zmax 440 to 160000 Ω |Winding Style bifiliar to sectional
WE-MI Multilayer SMT Inductors
Order Code 744790
L 0.047 to 12 µH |IR 3 to 300 mA |Q 10 to 50 |RDC max. 0.2 to 1.85 Ω
WE-CMBNC Common Mode Power Line Chokes
Order Code 744800
IR 0.9 to 38 A |L 0.4 to 190 mH |RDC max. 1.1 to 430 mΩ |VR 300 V (AC)
WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes
Order Code 744821
L1 14 µH to 39 mH |IR 0.3 to 10 A |RDC max. 2.7 to 3000 mΩ
WE-CMB / WE-ExB / WE-CMBNC Common Mode Power Line Chokes
Order Code 744824
IR 2 to 15 A |L 47 µH to 35 mH |RDC max. 4.6 to 220 mΩ |VR 250 to 300 V (AC)
WE-CMB / WE-CMBH Common Mode Power Line Chokes
Order Code 744825
IR 3 to 35 A |L 0.5 to 33 mH |RDC max. 2.3 to 210 mΩ |VR 250 V (AC)
WE-FC / WE-TFC Common Mode Power Line Chokes
Order Code 744864
IR 0.25 to 2.6 A |L 1.1 to 42 mH |RDC max. 0.08 to 3.6 Ω |VR 250 to 300 V (AC)
Design Your EMC-Filter
Order Code 744998
IR 0.4 to 50 A |L 0.7 to 27 mH |RDC max. 10 mΩ to 1.2 Ω |VR 250 to 300 V (AC)
WE-VD Disk Varistor
Order Code 820999
VRMS 25 to 550 V |VDC 31 to 745 V |Wmax 1.2 to 510 J |PDiss 0.01 to 1 W
ESD PROTECTION
Order Code 823999
VDC 3.3 to 24 V |CCh min. 0.2 to 100 pF |Size 0402, 0603, 0805, DFN1210-6L, DFN1610-2L, DFN3810-9L, MSOP-10L, MSOP-8L, SC70-5L, SC70-6L, SOT143-4L, SOT23-3L, SOT23-5L, SOT23-6L, SOT563
WE-TVSP Power TVSP Diodes High Power
Order Code 824598
VDC 5 to 48 V |IPeak 19.4 to 326.1 A |VClamp max. 9.2 to 77.4 V
WE-TVSP Power TVS Diode Low Power
Order Code 824599
VDC 5 to 48 V |IPeak 5.2 to 65.3 A |VClamp max. 9.2 to 77.4 V
WE-VS SMT Varistors
Order Code 825998
VDC 5.5 to 85 V |IPeak 10 to 200 A |Wmax 0.02 to 1.1 J |CCh 70 to 3600 pF
ShielDIY Custom Shielding Cabinets
Order Code 360002
WE-FAS / WE-FSFS
Order Code 304999
WCAP-FTXX MKP Film Capacitors
Order Code 890334
X2-Capacitors |C 10 nF to 6.8 µF |VR 310 V (AC)
WCAP-FTX2 MKP Film Capacitors
Order Code 890324
X2-Capacitors |C 10 nF to 3.3 µF |VR 275 V (AC)
WCAP-CSSA Safety MLCCs
Order Code 885300

Power Magnetics

Development Kit Energy Harvesting
Order Code IC-744885
Development Kit Gleanergy
Order Code IC-744888
WE-TPC SMT-Tiny Power Inductors 2811/2813/2828/3816/4818
Order Code 744028
Size 2811, 2813, 2828, 3816, 4818 |IR 0.62 to 3 A |ISAT 0.45 to 4 A
WE-LQ SMT Inductors
Order Code 744032
L 1 to 120 µH |IR 0.095 to 1.8 A |ISAT 0.18 to 4.4 A |RDC max. 0.08 to 7 Ω
WE-LQS SMT Power Inductors 2010/2512/3015
Order Code 7440402
Size 2010, 2512, 3015 |L 0.16 to 47 µH |RDC 16 to 1650 mΩ |IR 0.33 to 3.7 A
WE-LQS SMT Power Inductors 4012/4018/5020/5040
Order Code 7440405
Size 4012, 4018, 5020, 5040 |L 0.47 to 1000 µH |IR 0.2 to 4.9 A |ISAT 0.24 to 8.5 A
WE-TPC SMT-Tiny Power Inductors 4828/5818/5828
Order Code 744043
Size 4828, 5818, 5828 |L 1.2 to 22 µH |IR 0.925 to 3.1 A
WE-LQSH SMT Semi-Shielded High Saturation Power Inductor
Order Code 7440502
Size 2010, 2512, 3012, 4020 |L 0.47 to 10 µH |IR 0.58 to 4.5 A
WE-LQFS SMT Shielded Power Inductor
Order Code 7440601
Size 3818, 4818, 4828 |L 1 to 470 µH |IR 0.26 to 4.47 A
WE-TPC SMT-Tiny Power Inductors 6823/1028/1038
Order Code 744062
Size 1028, 1038, 6823 |L 1 to 330 µH |IR 0.7 to 9.6 A
WE-SPC SMT Power Inductor
Order Code 7440894
Size 4818, 4828, 4838 |L 0.22 to 100 µH |IR 0.4 to 5.3 A
WE-HCM SMT High Current Flat Wire Inductor
Order Code 744300
L 72 to 470 nH |LR 71 to 345 nH |IR 25 to 47.5 A |RDC 0.155 to 0.37 mΩ
WE-HCC SMT High Current Cube Inductors
Order Code 744332
L 0.22 to 10 µH |IR 9 to 27 A |ISAT 36 to 60 A
WE-HCI SMT-Power Inductors 7030/7040/7050
Order Code 744354
Size 7030, 7040, 7050 |L 0.13 to 10 µH
WE-HCI SMT-Power Inductors 1030/1040/1050
Order Code 744355
Size 1030, 1040, 1050 |L 0.15 to 16 µH |RDC 0.51 to 34.5 mΩ
WE-HCI SMT-Power Inductors 1335/1350/1365
Order Code 744356
Size 1335, 1350, 1365 |L 0.19 to 33 µH
WE-HCI SMT-Power Inductors 1890
Order Code 744357
Size 1890 |L 0.82 to 47 µH |IR 15 to 41.5 A |ISAT 21.5 to 65 A
WE-LHMI SMT Power Inductors 4020/4012
Order Code 7443732
Size 4012, 4020 |L 0.1 to 22 µH
WE-LHMI SMT Power Inductors 7030/7050
Order Code 7443734
Size 7030, 7050 |L 0.22 to 68 µH |IR 11.5 A |ISAT 31 A
WE-LHMI SMT Power Inductors 5020/5030
Order Code 7443735
Size 5020, 5030 |L 0.33 to 10 µH
WE-LHMI SMT Power Inductors 1040/1335
Order Code 7443736
Size 1040, 1335, 7050 |L 0.22 to 47 µH |IR 5.2 to 24 A |ISAT 12.5 to 50 A
WE-MAPI Metal Alloy Power Inductor 1610/2010
Order Code 7443831
Size 1610, 2010 |L 0.33 to 2.2 µH |IR 2.5 A
WE-MAPI Metal Alloy Power Inductor 2506/2508/2510/2512
Order Code 7443832
Size 2506, 2508, 2510, 2512 |L 0.33 to 10 µH |IR 0.6 to 3.4 A |ISAT 1.35 to 6.25 A
WE-MAPI Metal Alloy Power Inductor 3010/3012/3015/3020
Order Code 7443833
Size 3010, 3012, 3015, 3020 |L 0.33 to 47 µH |IR 0.39 to 5.5 A |ISAT 1.18 to 11.1 A
WE-MAPI Metal Alloy Power Inductor 4020/4030
Order Code 7443834
Size 4020, 4030 |L 0.33 to 22 µH |IR 1.7 to 9.6 A |ISAT 1.85 to 12.4 A
WE-XHMI - Molded Power Inductor 60xx/70xx/80xx
Order Code 7443934
Size 6030, 6060, 7030, 7070, 8080 |L 0.18 to 15 µH |IR 4.2 to 17 A
WE-XHMI - Molded Power Inductor 10xx/15xx
Order Code 7443936
Size 1090, 1510 |L 1 to 33 µH |IR 8 to 17 A
WE-TIS Shielded Radial Leaded Wire Wound Inductor
Order Code 744731
Size 1111, 8075 |L 1 to 8200 µH |IR 0.1 to 10.5 A
Radial Leaded Wire Inductor WE-TI 5075/6065/8055/8075/8095
Order Code 744741
Size 5075, 6065, 8055, 8075, 8095 |L 1 to 15000 µH |IR 0.1 to 8.5 A
WE-TI Radial Leaded Wire Inductor 8012/1014
Order Code 744743
Size 1014, 8012 |L 10 to 10000 µH |IR 0.18 to 4.7 A
WE-GF SMT Wire Wound Inductors
Order Code 744766
Size 3225, 4532 |L 0.1 to 1000 µH |RDC max. 0.32 to 50 Ω |IR 30 to 450 mA
SMD-Shielded Power Inductors WE-PD 12xx
Order Code 744770
L 1 to 1000 µH |IR 0.7 to 13 A |Size 1030, 1210, 1260, 1280
WE-PD SMT Power Inductors 1030/1050
Order Code 7447713
Size 1030, 1050 |L 1.5 to 1000 µH |IR 0.43 to 10 A
WE-PD2 SMT Power Inductors 5848/5820/4532
Order Code 744773
WE-PD2 SMT Power Inductor 1054/7850
Order Code 744775
Size 1054, 7850 |L 10 to 820 µH |IR 0.32 to 2.98 A
WE-PD SMT Shielded Power Inductor 7345
Order Code 744777
L 1 to 1000 µH |IR 0.2 to 6.84 A |Size 7345
WE-PD SMT-Power Inductors 7332
Order Code 744778
Size 7332 |L 1 to 1000 µH |IR 0.2 to 5.37 A
WE-PDF SMT Shielded Power Inductor
Order Code 744779
SEPIC Applications WE-DD
Order Code 744870
Size 1210, 1260, 1280, 7332, 7345 |L1 1.3 to 220 µH |IR 0.8 to 4.87 A |RDC1 typ 0.019 to 0.54 Ω
WE-TDC SMT Shielded Coupled Inductor
Order Code 744894
Size 8018, 8038 |L1 0.33 to 22 µH |IR 0.7 to 4.5 A |RDC1 typ 11.1 to 435 mΩ
Single Inductor High Voltage WE-PD HV, WE-PD2 HV, WE-TI HV
Order Code 768771
Size 1014, 1054, 1060, 1210, 5848, 7332, 7345, 7850, 8095 |L 470 to 4700 µH |IR 0.17 to 1 A
Learning Kit TI-PMLK Würth Elektronik Edition
Order Code 744732
LCD Board for Wireless Power Transfer 200 W Development Kit
Order Code 760308EMPLCD
WE-PD Performance Size 1260, 1280
Order Code 7447706
Development Kit SN6507
Order Code 756507
SMT Power Inductor WE-MXGI
Order Code 7443841
Size 4020, 5030 |L 0.16 to 15 µH |ISAT,30% 4.3 to 27.9 A |IRP,40K 4.5 to 28.1 A
High Temperature SMT Power Inductor
Order Code 744373001

Signal & Communications

WE-MK SMT Multilayer Ceramic Inductor 0201 - ±2% Tol.
Order Code 744782G
Size 0201 |L 1 to 33 nH |RDC max. 0.11 to 1.5 Ω |IR 110 to 470 mA
WE-MK SMT Multilayer Ceramic Inductor 0402 - ±2% Tol.
Order Code 744784G
Size 0402, 0603 |L 1 to 270 nH |RDC max. 0.05 to 4.9 Ω |IR 110 to 1300 mA
WE-MK SMT Multilayer Ceramic Inductor 0603 - ±2% Tol.
Order Code 744786G
Size 0603 |L 1 to 470 nH |RDC max. 0.05 to 2.5 Ω |IR 150 to 1300 mA
Antenna Matching
Order Code 748001
D-SUB Filter Adapter Set
Order Code 23016
Type UNC 4/40 |Capacitance 1000 pF
WE-KI HC SMT High Current Ceramic Inductor 0402/0603 - ±2% Tol.
Order Code 74476
Size 0402, 0603 |L 1 to 390 nH |RDC max. 0.03 to 4.7 Ω |IR 170 to 2300 mA
WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±5% Tol.
Order Code 744761
Size 0603A |L 1.6 to 390 nH |RDC max. 0.03 to 2 Ω |IR 150 to 700 mA
WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±2% Tol.
Order Code 744761G
Size 0603, 0603A |L 1.6 to 390 nH |RDC max. 0.03 to 2 Ω |IR 150 to 700 mA
WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±5% Tol.
Order Code 744762
Size 0805A, 1008A |L 2.2 to 1000 nH |RDC max. 0.06 to 3.3 Ω |IR 120 to 1000 mA
WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±2% Tol.
Order Code 744762G
Size 0805A, 1008A |L 2.2 to 1000 nH |RDC max. 0.06 to 3.3 Ω |IR 120 to 1000 mA
WE-RFI SMT Wire Wound Ferrite Inductor 0805/1008 - ±5% Tol.
Order Code 744762ARFI
Size 0805A, 1008A |L 0.47 to 47 µH |RDC max. 0.5 to 14 Ω |IR 45 to 500 mA
WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±5% Tol.
Order Code 744765A
Size 0402A |L 1 to 120 nH |RDC max. 0.045 to 2.66 Ω |IR 100 to 1360 mA
WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±2% Tol.
Order Code 744765G
Size 0402, 0402A |L 1 to 120 nH |RDC max. 0.045 to 2.66 Ω |IR 100 to 1360 mA
WE-MK SMT Multilayer Ceramic Inductor 0201 - ±5% Tol.
Order Code 744782
Size 0201 |L 1 to 33 nH |RDC max. 0.11 to 1.5 Ω |IR 110 to 470 mA
WE-MK SMT Multilayer Ceramic Inductor 0402 - ±5% Tol.
Order Code 744784
Size 0402 |L 1 to 270 nH |RDC max. 0.1 to 4.9 Ω |IR 110 to 300 mA
WE-MK SMT Multilayer Ceramic Inductor 0603 - ±5% Tol.
Order Code 744786
Size 0603 |L 1 to 470 nH |RDC max. 0.05 to 2.5 Ω |IR 150 to 1300 mA
WE-CAIR SMT Air Coil - ±5% Tol.
Order Code 74491
Size 1322, 1340, 3136, 3168, 4248 |L 1.65 to 120 nH |RDC max. 1.1 to 17.3 mΩ |IR 1.5 to 4 A
LAN Transformer WE-LAN
Order Code 749010
Operating Temperature -40 °C up to +105 °C to 0 °C up to +70 °C |Ports 1
WE-LAN & WERI Connectors
Order Code 749615
L 120 to 350 µH |IR 1.5 A |Ports 1x1 |Version SMT
WE-RJ45 LAN Transformer
Order Code 749945
L 110 to 350 µH |Ports 1x2 to 1x1 |USB No |Version THT
Evaluation Board MaxLinear® SHDSL
Order Code 9997086
Thinfilm Chip Inductor
Order Code 744900

Aluminum Electrolytic Capacitors: Radial THT

WCAP-ATG8 Aluminum Electrolytic Capacitors
Order Code 860010
General Purpose +85 °C |C 10 to 15000 µF |VR 16 V (DC) |Life Cycle (Value) 2000 h
WCAP-ATG8 Aluminium Electrolytic Capacitors
Order Code 860011
General Purpose +85 °C |C 4.7 to 6800 µF |VR 35 V (DC) |Life Cycle (Value) 2000 h
WCAP-ATG8 Aluminium Electrolytic Capacitors
Order Code 860012
General Purpose +85 °C |C 0.47 to 3300 µF |VR 63 V (DC) |Life Cycle (Value) 2000 h
WCAP-ATG8 Aluminium Electrolytic Capacitors
Order Code 860013
General Purpose +85 °C |C 0.47 to 120 µF |VR 400 V (DC) |Life Cycle (Value) 2000 h
WCAP-ATG5 Aluminium Electrolytic Capacitors
Order Code 860021
General Purpose +105 °C |C 4.7 to 5600 µF |VR 35 V (DC) |Life Cycle (Value) 2000 h
WCAP-ATG5 Aluminium Electrolytic Capacitors
Order Code 860022
General Purpose +105 °C |C 0.47 to 1500 µF |VR 63 V (DC) |Life Cycle (Value) 2000 h
WCAP-ATG5 Aluminium Electrolytic Capacitors
Order Code 860023
General Purpose +105 °C |C 0.47 to 180 µF |VR 400 V (DC) |Life Cycle (Value) 2000 h
WCAP-ATUL Aluminium Electrolytic Capacitors
Order Code 860040
Low Leakage & Long Life +105 °C |C 47 to 4700 µF |VR 16 to 25 V (DC) |Life Cycle (Value) 5000 to 10000 h
WCAP-ATUL Aluminium Electrolytic Capacitors
Order Code 860041
Low Leakage & Long Life +105 °C |C 22 to 4700 µF |VR 35 to 50 V (DC) |Life Cycle (Value) 5000 to 10000 h
WCAP-ATUL Aluminium Electrolytic Capacitors
Order Code 860042
Low Leakage & Long Life +105 °C |C 27 to 1500 µF |VR 63 to 100 V (DC) |Life Cycle (Value) 5000 to 10000 h
WCAP-ATLI Aluminum Electrolytic Capacitors
Order Code 860081
Low Impedance +105 °C |C 33 to 2700 µF |VR 35 V (DC) |Life Cycle (Value) 2000 to 5000 h
WCAP-ATLI Aluminum Electrolytic Capacitors
Order Code 860082
Low Impedance +105 °C |C 10 to 1000 µF |VR 63 V (DC) |Life Cycle (Value) 2000 to 5000 h
WCAP-AT1H Aluminum Electrolytic Capacitors
Order Code 860241
Long Life +105 °C |C 6.8 to 1000 µF |VR 35 to 400 V (DC) |Life Cycle (Value) 5000 to 10000 h
WCAP-ATLL Aluminium Electrolytic Capacitors
Order Code 860161
Long Life +105 °C |C 0.47 to 1500 µF |VR 50 V (DC) |Life Cycle (Value) 3000 to 7000 h

Alpha-Rack Capacitors: Modules

Alpha-Rack Capacitors: Alpha-Rack Towers

Connectors

Box Headers and Flat Cable
Order Code 612001
Type Straight |Pins (Value) 6 to 50 pcs |Pitch 1 to 2.54 mm
Connector Solutions
Order Code 612690
WR-PHD Pin & Socket Header
Order Code 613001
Type Straight Type 1 to Angled |Pins (Value) 1 to 64 pcs |Pitch 1.27 to 2.54 mm
Communication Connectors
Order Code 614001
Modular Jacks & Communication Connectors
Order Code 615001
WR-WTB Wire-to-Board Connectors
Order Code 645001
Type Terminal Housing to Vertical |Contact Type Stamped |Pitch 1 to 3.96 mm
WR-MPC4 Mini Power Connectors
Order Code 649001
Type Receptacle Housing to Right Angled |Contact Type Stamped |Pitch 4.2 mm
WR-BTB Board to Board Connector
Order Code 658001
Pitch 0.8 to 1 mm |H 3.75 to 11.75 mm |Pins (Value) 40 to 100 pcs
WR-MPC3 Micro PowerConnectors
Order Code 662001
Type Receptacle Housing to Crimp Terminal |Pitch 3 mm
WR-FPC ZIF Connectors & Flat Flexible Cables
Order Code 687001
Type Type 1 to Horizontal |Pitch 0.5 mm to 1 |Pins (Value) 4 to 50 pcs
WR-MM MiniModule Connectors
Order Code 690001
SINGLE BLOCK / WR-TBL
Order Code 691001
WR-DCPJ Power Jacks
Order Code 694001
Connectors WR-SMA / WR-RPSMA
Order Code 603301
Connector Type SMA |Orientation Type Right Angle to Straight |Center Contact Ø 1.27 to Ø 0.51
WR-FSH Fuseholder
Order Code 696001
WR-FAST Fast Connection
Order Code 638001
WR-SMB PCB & Cable Connectors
Order Code 616001
Cable RG174/RG316/RG188 to RG316 Double Braid |Orientation Type Straight |Ferrule Hex Crimp Size 0.1 to 0.151 in
WR-SMP PCB & Cable Connectors
Order Code 601001
Mount THT to Solder |Connector Type SMP |Orientation Type Right Angle to Straight
WR-SMA Cable Connectors
Order Code 603001
WR-MCX PCB & Cable Connectors
Order Code 606001
WR-MMCX PCB & Cable Connectors
Order Code 660001
WR-UMRF Ultraminiature RF Connector
Order Code 636001
WR-NTYPE PCB & CABLE CONNECTORS
Order Code 604001
WR-BNC & WR-TNC Connectors
Order Code 607701
WR-MPC5 Mega Power Connector
Order Code 657001
Pluggable Connectors
Order Code 691002

Automotive

WE-AEFA Axial EMI Suppression Ferrite
Order Code 782013
Ø Cable max. 3.3 to 15 mm |L 9.5 to 50.8 mm |Material 1E04_620
WE-CBA SMT EMI Suppression Ferrite Bead
Order Code 782792
Z @ 100 MHz 10 to 2200 Ω |RDC 0.008 to 1 Ω |IR 100 to 5000 mA
WE-CHSA SMT High Current Inductor
Order Code 784330
L 0.33 to 20 µH |IR 4.3 to 28 A |ISAT 7 to 57 A
WE-MAIA SMT Power Inductor
Order Code 7843832
L 0.33 to 10 µH |Size 2506, 2508, 2510, 2512
WE-MAIA SMT Power Inductors
Order Code 7843833
Size 3010, 3012, 3015, 3020, 4020 |L 0.33 to 47 µH |IR 1.8 A
WE-PD2A SMT Power Inductors
Order Code 784775
Size 1054, 7850 |L 10 to 470 µH |IR 0.36 to 2.98 A
WE-PDA SMT Power Inductors
Order Code 784778
Size 7332, 7345 |L 1 to 1000 µH |IR 0.23 to 3.7 A
WE-PD2SA SMT Shielded Power Inductor
Order Code 784787
Size 7850 |L 1.2 to 220 µH |IR 0.67 to 4.85 A
WE-RCIT Rodcore Inductor THT
Order Code 784713
L 2 to 10 µH |IR 3 to 15 A |RDC 1.7 to 33 mΩ |fres 40 to 290 MHz
WE-TEFA Toroidal EMI Suppression Ferrite
Order Code 782114
Ø Cable max. 7.5 to 15.5 mm |Ø OD 12.7 to 28 mm |Z @ 1 MHz 1 turn 2 to 9 Ω |Z @ 100 MHz 1 turn 40 to 131 Ω
WE-MPSA EMI Multilayer Power Suppression Bead
Order Code 782001
Z @ 100 MHz 56 to 600 Ω |RDC 4 to 80 mΩ |IR 2.1 to 10 A
WE-MAIA Metal Alloy Power Inductor
Order Code 784001
Size 2506, 2508, 2510, 2512, 3010, 3012, 3015, 3020, 4020, 4030 |L 0.47 to 47 µH |IR 1.8 A
WE-MCI Multilayer Ceramic SMT Inductor
Order Code 784781
Size 0603 |Tol. L ±0.3nH to ±5% |Qmin. 8 to 12 % |fres 300 to 10000 MHz
WE-MCI Multilayer Ceramic SMT Inductor
Order Code 784780
Size 0402 |L 1 to 270 nH |Tol. L ±0.3nH to ±5% |Qmin. 8 %
WE-SCFA SMT EMI Contact Finger
Order Code 331003
Size 0148, 0215, 0315, 0453, 0557, 0610, 0825, 1440, 1562, 1613, 1670, 1730, 1735, 2140, 2240
SMT Spacer Automotive
Order Code 786140
L 1 to 15 mm |Ø ID 4.2 mm
WE-XHMA – SMD xtreme high current molded inductor automotive
Order Code 7843931
L 0.18 to 15 µH |ISAT,30% 7.4 to 50.6 A |fres 14 to 169 MHz
WE-XHMA - SMD xtreme high current molded inductor automotive
Order Code 7843932
L 2.2 to 33 µH |ISAT,30% 16.95 to 47.4 A |fres 5 to 28 MHz
PD2A & PD2SA SMT Power Inductors
Order Code 784701
L 1 to 470 µH |IR 0.36 to 4 A |Size 1054, 4532, 5848, 7850
SMT Shielded Power Inductor WE-PDA
Order Code 78477101
L 1 to 330 µH |IR 0.8 to 9 A |Size 1050, 1260
High Efficiency Power Choke WE-HEPA
Order Code 78408001
L 3.3 to 100 µH |IR 0.5 to 2 A
Push Pull & Gate Drive Transformer
Order Code 7893101
L 86 to 475 µH |Size 1006, 1208
SMT Power Inductor
Order Code 78404001
L 1 to 100 µH |IR 0.82 to 6.7 A |Size 8040